We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Empowering Modern Embedded Systems with Real-Time Control and USB Functionality

The AVR® DU series of microcontrollers (MCUs) adds real-time control and enhanced USB functionality through Core Independent Peripherals (CIPs), which makes it an excellent choice for modern embedded system designs. With easy implementation of a serial-to-USB bridge device, these MCUs address the critical needs of USB-enabled applications to accommodate the addition of USB features at any stage of design. Available in various configurations, the AVR DU MCUs support a wide range of applications with their low-power connectivity, operate at up to 24 MHz and offer up to 64 KB Flash memory.

USB Bridge Demo


Are you planning to start a new design as an embedded application engineer? Are you ready to implement the USB 2.0 capabilities on an MCU? Microchip Try is a dynamic online platform that provides interactive, real-time demos for visual learners. 

Getting Started


The AVR64DU32 Curiosity Nano Evaluation Kit is the best platform for rapid prototyping with AVR DU MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with the MPLAB® X Integrated Development Environment (IDE). With its small form factor, the AVR64DU32 Curiosity Nano Evaluation Kit is excellent for breadboard soldering. You can also combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets to add sensors, actuators or communications interfaces easily from Mikroelektronika’s extensive selection of Click boards.

The AVR64DU32 Curiosity Nano features two USB Type-C® connectors, one for programming and debugging, and one connected to the AVR64DU32’s USB 2.0 full-speed peripheral.

Efficient Industrial Control With Seamless USB Firmware Updates


The AVR DU family of MCUs uses CIPs and USB 2.0, along with an Event System and Configurable Custom Logic (CCL), to provide efficient data transfer and noise immunity for industrial applications. These MCUs offer seamless USB updates and TTL-compatible pins for secure, uninterrupted functionality. Their USB stack, which is configurable via MPLAB® Code Configurator (MCC), supports multiple device classes and powers versatile applications like charging and system upgrades.

The AVR DU MCUs incorporate the Program and Debug Interface Disable (PDID) feature and disable the programming and debug interfaces after finalizing the application to facilitate secure boot processes. This security measure protects against firmware tampering and unauthorized access, which makes these MCUs an excellent choice for security applications.

Functional Safety Ready for Safety-Critical Applications


The AVR DU family of MCUs complies with the IEC 61508 and ISO 26262 functional safety standards, which makes them an excellent choice for safety-critical industrial and automotive applications. We offer an MPLAB XC8 Functional Safety Compiler License, which is a TÜV SÜD-certified compiler package that supports our 8-bit PIC® and AVR MCUs and simplifies the development of products that need to comply with functional safety standards. We offer comprehensive documentation, including FMEDA reports and safety manuals. Contact one of our local sales offices or your authorized distributor for additional information.

System Features


AVR DU Family Quick Reference Chart


Flash (KB) 14 Pins 20 Pins 28 Pins 32 Pins
64     AVR64DU28 AVR64DU32
32 AVR32DU14 AVR32DU20 AVR32DU28 AVR32DU32
16 AVR16DU14 AVR16DU20 AVR16DU28 AVR16DU32

Key Features


 

  • Internal 24 MHz oscillator
  • Up to 64 KB of Flash memory
  • 10-bit ,170-ksps Analog-to-Digital Converter (ADC) with up to 21 channels
  • One Analog Comparator (AC) with window compare function
  • Built-in safety functions: POR, BOR, VLM and CRC scan
  • One 16-bit Timer/Counter A (TCA)
  • Two 16-bit Timer/Counter B (TCB)
  • One 16-bit Real-Time Counter (RTC) that can run from external crystal or internal oscillator
  • Configurable Custom Logic (CCL) peripheral
  • Up to 6-channel Peripheral Event System
  • Configurable, internally generated reference voltage

 

 

 

  • USB 2.0 full-speed device
    • Optional internal 3.3V voltage regulator
    • Internal high-frequency oscillator (OSCHF) can be tuned to the USB Start-of-Frames (SOFs) for crystal-less operation
    • 16 endpoint addresses, each with one input and one output endpoint for up to 32 endpoints
    • Multi-packet transfer for reduced interrupt load and software intervention
  • Two USARTs, one SPI and one Two-Wire Interface (TWI) with dual address match
  • Available with up to 25 I/O
  • Available in 14-pin, 20-pin, 28-pin and 32-pin packages
  • Operating voltage range of 1.8V–5.5V
  • Operating temperature range of −40°C to +85°C 

 

AVR DU Family Full Parametric Chart